IESNA:LM-63-2002
[TEST]P948829
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-735-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23302
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3226.6 3615.1 4040.5 4462.6 4812.6 5043.7 5159.3 5209.1 5255.6 5319.8
5408.1 5514.1 5652.1 5791.8 5942.7 6148.2 6443.5 6873.7 7509.4 8390.7
9561 11105.2 13211.3 15824.7 17510.2 17102.5 15852 14131.1 12273.9 10511.3
8708.6 6719.6 4599.1 2703.3 1096.4 276.1 0
3226.6 3642.3 4104.7 4586.2 4968.3 5218.7 5342.3 5379.2 5398.5 5408.1
5432.2 5464.3 5506.1 5523.7 5579.9 5705.1 5925 6275 6841.6 7674.8
8796.8 10362 12716.9 16177.9 20780.1 22244.1 21062.7 19661.3 18110.6 16495.7
14113.5 11028.2 7686 4679.3 1847.7 590.7 0
3226.6 3703.3 4249.1 4806.2 5266.9 5546.2 5626.5 5576.7 5457.9 5286.1
5096.7 4915.3 4735.5 4568.6 4486.7 4584.6 5011.6 5769.3 6685.9 7544.7
8358.6 9307.3 10604.4 12474.5 16055.9 20345.1 19470.3 17391.4 16027 15092.7
13761.9 11837.2 9247.9 6437.1 2517.1 414.2 0
3226.6 3735.5 4398.4 5005.2 5490 5726 5721.2 5517.3 5194.6 4854.3
4531.7 4262 4053.3 3931.3 4051.7 4650.5 5669.8 6915.5 8230.2 9615.5
11130.9 12574 13951.4 15548.6 17909.9 20924.6 21510.5 19956.6 18213.3 16426.7
14304.5 11455.2 8080.9 3912 1531.4 171.8 0
3226.6 3785.2 4430.5 5069.4 5563.8 5801.4 5700.3 5340.7 4886.4 4522
4197.8 3939.3 3754.7 3713 4061.3 4984.3 6355.2 8077.7 10201.5 12782.7
15612.8 18523.1 21431.9 24046.9 27018.2 29750.4 30442.2 29191.7 26807.9 23627.9
19446.2 13688.1 8883.5 4912.1 2369.4 274.5 0
3226.6 3788.4 4438.6 5069.4 5547.8 5759.7 5657 5307 4855.9 4451.4
4127.1 3873.5 3706.6 3730.6 4215.4 5303.8 6873.7 8931.7 11546.7 14522.8
17556.8 20526.5 23513.9 26592.8 30074.6 32606.1 32749 30752 27271.8 22667.9
17855.4 13262.7 8666.8 5042.1 1998.6 252 0
3226.6 3788.4 4422.5 5030.9 5469.1 5669.8 5645.7 5419.4 5071 4689
4348.7 4095 3920.1 3905.6 4287.7 5244.4 6647.4 8324.9 10284.9 12458.5
14630.4 16811.9 18908.4 21014.5 23900.8 26729.3 27485.3 26077.5 23684.1 20568.3
17089.6 13246.6 9976.7 5941.1 2255.4 199.1 0
3226.6 3745.1 4335.8 4889.6 5291 5496.4 5562.2 5525.3 5372.8 5143.3
4888 4642.4 4430.5 4316.6 4422.5 4941 5883.3 7098.5 8393.9 9594.7
10753.7 11771.4 12731.4 14073.4 16625.7 19189.3 18858.6 16681.9 14672.1 12895.1
10676.6 8023.1 5382.5 2618.2 735.2 89.9 0
3226.6 3743.5 4271.6 4758 5109.6 5305.4 5417.8 5490 5526.9 5538.2
5518.9 5464.3 5396.9 5323.1 5311.8 5441.8 5840 6536.6 7512.6 8623.5
9896.5 11476 13562.9 16272.6 19120.3 19656.5 16673.9 12885.5 9477.5 6901
5416.2 3957 2870.2 1688.7 470.3 19.3 0
3226.6 3655.2 4099.8 4509.2 4807.8 4987.6 5120.8 5236.4 5343.9 5480.4
5628.1 5775.7 5963.6 6143.3 6387.3 6751.7 7276.7 8026.3 9161.2 10708.7
12599.7 14794.1 17401.1 20316.2 21361.3 19821.8 16182.7 12143.8 8201.3 5915.4
4279.6 2855.8 1719.2 396.5 9.6 0 0
3226.6 3645.6 4062.9 4416.1 4685.8 4849.5 4969.9 5095.1 5213.9 5350.3
5517.3 5697.1 5920.2 6164.2 6469.2 6904.2 7504.6 8316.9 9389.2 10761.7
12538.7 14668.9 16643.4 17789.5 17571.2 15888.9 12771.5 9265.6 5945.9 4226.7
2916.8 1828.4 1017.7 221.5 0 0 0
3226.6 3583 3961.8 4270 4499.6 4650.5 4754.8 4868.8 4989.2 5112.8
5268.5 5454.7 5671.4 5912.2 6201.1 6580 7088.8 7761.5 8621.9 9817.8
11376.5 12872.6 13606.2 13354.2 12469.7 10986.4 8649.2 5852.8 3160.8 1866.9
1029 460.7 178.2 22.5 0 0 0
3226.6 3546 3839.8 4054.9 4217 4315 4384 4473.9 4552.5 4628
4733.9 4875.2 5042.1 5202.7 5374.4 5584.7 5831.9 6128.9 6493.3 6857.7
6968.5 6602.5 5676.2 4589.5 3379.1 2345.3 1656.6 1195.9 839.6 603.6
407.7 244 136.4 61 11.2 0 0
3226.6 3454.5 3672.8 3833.4 3926.5 3974.6 4008.3 4022.8 4013.2 3976.2
3921.7 3892.8 3860.7 3783.6 3615.1 3374.3 3123.8 2884.7 2679.2 2539.5
2468.9 2404.7 2316.4 2167.1 2053.1 1964.8 1691.9 1370.9 905.4 634.1
452.7 314.6 208.7 89.9 12.8 0 0
3226.6 3363 3520.3 3639.1 3703.3 3719.4 3682.5 3583 3422.4 3213.7
2989 2807.6 2688.8 2616.6 2558.8 2473.7 2351.7 2234.5 2143 2094.9
2094.9 2107.7 2110.9 2098.1 2003.4 1794.7 1573.2 1425.5 1200.7 964.8
699.9 459.1 250.4 97.9 6.4 0 0
3226.6 3289.2 3364.6 3451.3 3513.9 3507.5 3422.4 3257.1 3056.4 2868.6
2712.9 2602.1 2537.9 2489.8 2433.6 2346.9 2224.9 2077.2 1932.7 1818.8
1757.8 1765.8 1815.6 1849.3 1836.4 1780.2 1658.2 1460.8 1240.9 1033.8
839.6 659.8 480 279.3 120.4 0 0
3226.6 3189.7 3213.7 3274.7 3342.2 3374.3 3324.5 3215.3 3093.3 2984.2
2873.4 2748.2 2618.2 2491.4 2367.8 2237.7 2094.9 1944 1801.1 1683.9
1579.6 1491.3 1415.8 1367.7 1353.2 1348.4 1322.7 1264.9 1165.4 1025.8
791.4 542.6 300.2 158.9 57.8 0 0
3226.6 3123.8 3064.4 3077.3 3175.2 3300.4 3398.3 3406.4 3337.3 3228.2
3101.4 2950.5 2775.5 2590.9 2415.9 2249 2090.1 1935.9 1797.9 1690.3
1611.7 1560.3 1518.6 1467.2 1388.6 1264.9 1136.5 1043.4 959.9 866.8
744.8 576.3 370.8 215.1 70.6 0 0
3226.6 3045.2 2907.1 2886.3 2982.6 3225 3485 3607 3570.1 3432.1
3266.7 3098.2 2920 2722.5 2525.1 2332.4 2151.1 1984.1 1838 1725.7
1640.6 1581.2 1557.1 1541.1 1505.7 1428.7 1335.6 1229.6 1122.1 996.9
844.4 658.2 484.8 305 99.5 0 0
3226.6 2969.7 2762.7 2659.9 2709.7 2953.7 3311.7 3599 3668 3547.6
3347 3154.3 2976.2 2789.9 2605.3 2420.7 2237.7 2059.6 1903.8 1785.1
1685.5 1619.7 1571.6 1550.7 1520.2 1464 1383.7 1293.8 1195.9 1086.8
935.9 743.2 545.8 300.2 93.1 3.2 0
3226.6 2902.3 2674.4 2539.5 2558.8 2777.1 3107.8 3396.7 3558.9 3513.9
3345.4 3154.3 2976.2 2799.6 2626.2 2452.8 2273.1 2096.5 1942.4 1812.3
1701.6 1626.1 1569.9 1536.2 1500.9 1436.7 1342 1239.3 1136.5 1016.1
866.8 671 488 260.1 70.6 0 0
3226.6 2889.5 2618.2 2430.4 2395.1 2539.5 2798 3093.3 3289.2 3308.4
3204.1 3042 2881.4 2732.2 2584.5 2425.6 2258.6 2090.1 1934.3 1801.1
1687.1 1605.3 1534.6 1470.4 1393.4 1279.4 1120.5 935.9 762.5 619.6
478.4 319.4 194.2 97.9 8 0 0
3226.6 2810.8 2476.9 2213.7 2083.6 2090.1 2171.9 2282.7 2371 2417.5
2417.5 2359.7 2285.9 2207.2 2120.6 2029.1 1939.2 1841.2 1724.1 1603.7
1488.1 1356.4 1220 1101.2 980.8 818.7 658.2 541 447.9 356.4
261.7 162.1 75.4 20.9 0 0 0
3226.6 2753 2369.4 2049.9 1852.5 1767.4 1740.1 1736.9 1727.3 1712.8
1682.3 1624.5 1555.5 1473.6 1377.3 1298.7 1221.6 1162.2 1123.7 1107.6
1086.8 1041.8 969.6 878.1 768.9 654.9 549 455.9 367.6 287.3
205.5 115.6 49.8 8 0 0 0
3226.6 2724.1 2297.1 1948.8 1719.2 1605.3 1545.9 1494.5 1436.7 1372.5
1314.7 1268.2 1215.2 1171.8 1120.5 1069.1 1014.5 943.9 865.2 799.4
732 671 618 576.3 529.7 471.9 407.7 343.5 274.5 210.3
142.9 89.9 43.3 1.6 0 0 0
3226.6 2700.1 2253.8 1895.8 1655 1526.6 1447.9 1372.5 1300.3 1228
1159 1099.6 1043.4 987.2 935.9 886.1 833.1 778.6 727.2 672.6
621.2 576.3 536.2 492.8 441.4 396.5 345.1 287.3 221.5 163.7
118.8 70.6 24.1 0 0 0 0
3226.6 2722.5 2268.2 1903.8 1643.8 1492.9 1391.8 1314.7 1248.9 1184.7
1120.5 1059.5 996.9 940.7 889.3 837.9 785 727.2 669.4 610
558.6 515.3 478.4 446.3 414.2 378.8 330.7 277.7 231.2 191
147.7 101.1 36.9 0 0 0 0
3226.6 2735.4 2284.3 1915.1 1637.4 1454.4 1346.8 1277.8 1216.8 1152.6
1091.6 1030.6 976 924.6 876.5 825.1 773.7 715.9 658.2 600.4
549 512.1 481.6 455.9 425.4 383.7 327.5 280.9 245.6 208.7
163.7 109.2 43.3 12.8 0 0 0
3226.6 2735.4 2301.9 1929.5 1632.6 1423.9 1309.9 1244.1 1183.1 1122.1
1054.7 996.9 947.1 892.5 839.6 786.6 732 677.4 622.8 571.5
529.7 502.4 476.8 449.5 407.7 349.9 279.3 245.6 210.3 171.8
125.2 65.8 27.3 6.4 0 0 0
3226.6 2789.9 2371 1996.9 1672.7 1430.3 1301.9 1232.8 1171.8 1120.5
1061.1 1004.9 950.3 897.3 842.8 789.8 735.2 682.2 632.5 587.5
550.6 521.7 492.8 457.5 406.1 324.3 244 210.3 176.6 139.7
99.5 57.8 30.5 12.8 3.2 0 0
3226.6 2822.1 2417.5 2043.5 1708 1452.8 1309.9 1234.4 1175.1 1120.5
1064.3 1009.7 956.7 903.8 852.4 801 748.1 696.7 648.5 605.2
568.3 537.8 505.7 465.5 409.3 324.3 240.8 207.1 171.8 136.4
94.7 56.2 32.1 16.1 8 0 0
3226.6 2834.9 2448 2083.6 1740.1 1492.9 1316.3 1242.5 1176.7 1130.1
1077.1 1024.2 972.8 921.4 871.7 823.5 772.1 720.8 672.6 624.4
585.9 553.8 520.1 483.2 414.2 329.1 255.2 223.1 186.2 149.3
105.9 64.2 38.5 24.1 14.4 6.4 0
3226.6 2924.8 2587.7 2239.3 1894.2 1590.8 1377.3 1258.5 1194.3 1142.9
1096.4 1048.2 1000.1 951.9 902.2 852.4 802.6 751.3 704.7 659.8
619.6 582.7 545.8 504.1 452.7 386.9 305 260.1 221.5 183
139.7 88.3 54.6 35.3 25.7 12.8 0
3226.6 2992.2 2714.5 2404.7 2074 1759.4 1496.1 1298.7 1200.7 1142.9
1096.4 1049.8 1003.3 955.1 907 855.6 801 751.3 703.1 658.2
621.2 582.7 542.6 497.6 447.9 393.3 330.7 277.7 239.2 200.7
160.5 115.6 59.4 35.3 22.5 11.2 0
3226.6 3056.4 2862.2 2616.6 2342.1 2040.3 1744.9 1460.8 1245.7 1154.2
1099.6 1049.8 1003.3 955.1 903.8 854 801 748.1 696.7 642.1
590.7 542.6 497.6 455.9 420.6 378.8 327.5 272.9 221.5 181.4
146.1 109.2 61 27.3 14.4 4.8 0
3226.6 3159.2 3066.1 2923.2 2692 2427.2 2162.3 1892.6 1542.7 1261.7
1128.5 1065.9 1014.5 964.8 916.6 866.8 815.5 764.1 711.1 654.9
602 549 500.8 455.9 412.6 367.6 319.4 272.9 221.5 168.6
130 91.5 57.8 30.5 14.4 6.4 0
3226.6 3265.1 3284.4 3265.1 3154.3 2981 2775.5 2547.6 2255.4 1878.2
1488.1 1199.1 1061.1 998.5 951.9 907 858.8 817.1 776.9 728.8
680.6 621.2 561.8 507.3 463.9 422.2 463.9 486.4 367.6 293.8
194.2 142.9 81.9 40.1 19.3 9.6 0
3226.6 3369.4 3509.1 3623.1 3668 3632.7 3518.7 3369.4 3229.8 3062.8
2807.6 2460.9 2054.7 1640.6 1305.1 1126.9 1075.5 1037 969.6 908.6
862 820.3 760.9 717.6 756.1 785 661.4 502.4 305 227.9
170.2 123.6 83.5 48.2 24.1 8 0
3226.6 3475.4 3737.1 3981.1 4162.5 4266.8 4273.2 4213.8 4157.6 4140
4128.7 4080.6 3985.9 3867.1 3716.2 3541.2 3321.3 3111 3037.2 3313.3
3912 4481.9 4567 3958.6 2793.2 1655 977.6 614.8 425.4 311.4
236 170.2 115.6 65.8 25.7 6.4 0
3226.6 3578.1 3945.7 4310.1 4615.1 4811 4904.1 4936.2 4968.3 5024.5
5111.2 5223.5 5358.4 5482 5605.6 5698.7 5846.4 6111.2 6605.7 7414.7
8464.6 9602.7 10713.5 11567.5 11667.1 10866 9328.2 7287.9 5088.7 3180
1847.7 1099.6 626.1 236 72.2 3.2 0
3226.6 3615.1 4040.5 4462.6 4812.6 5043.7 5159.3 5209.1 5255.6 5319.8
5408.1 5514.1 5652.1 5791.8 5942.7 6148.2 6443.5 6873.7 7509.4 8390.7
9561 11105.2 13211.3 15824.7 17510.2 17102.5 15852 14131.1 12273.9 10511.3
8708.6 6719.6 4599.1 2703.3 1096.4 276.1 0
